IESNA:LM-63-2002
[TEST]P941009
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-24)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4B-830-U-T4FT
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 80 CRI, 3000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV FORWARD THROW OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]20043
TILT=NONE
104 -1 1 37 22 1 1 1 1 0
1 1 147
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 36 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
2670.9 2462.8 2273.2 2096.6 1952.5 1890.7 1887.5 1920 2006.7 2190.9
2478 2813.9 3193.1 3609.2 3958.1 4273.4 4565.9 4889.9 5154.3 5438.2
5788.1 6018.9 6189 6407.9 6722.1 7359.2 8311.6 9511.1 10500.3 10369.2
8506.7 4561.6 1487.7 631.7 247 81.3 0
2670.9 2478 2289.5 2110.7 1966.6 1895.1 1896.2 1926.5 2012.1 2194.1
2475.8 2797.6 3178 3599.4 3949.4 4269.1 4555.1 4861.7 5138 5423
5766.5 6031.9 6215 6371.1 6696.1 7294.2 8200 9400.6 10459.2 10344.3
8668.1 4817.3 1710.9 657.7 276.3 98.6 0
2670.9 2484.5 2303.6 2132.4 1989.3 1908.1 1897.2 1916.7 1982.8 2122.6
2362.1 2683.9 3055.5 3453.2 3828.1 4165 4446.7 4704.6 4976.6 5286.5
5631 6002.7 6306.1 6541.2 6828.3 7314.8 8096 9272.7 10611.9 11149.4
9915.2 6437.2 2565.8 1146.4 506 180.9 0
2670.9 2481.3 2316.6 2156.2 2016.4 1935.2 1911.3 1925.4 1970.9 2073.8
2267.8 2543 2871.3 3230 3598.4 3984.1 4351.4 4660.2 4950.6 5268.1
5653.8 6039.5 6390.6 6705.9 7072.1 7530.4 8245.6 9413.6 11191.6 12941.5
12910.1 9531.7 4853.1 2291.6 1059.7 363 0
2670.9 2497.5 2348 2209.3 2082.5 1992.6 1959 1965.5 2000.2 2076
2213.6 2424.9 2707.7 3011.1 3330.7 3707.8 4146.6 4604.9 5010.2 5429.5
5834.7 6286.6 6763.3 7216.2 7723.3 8362.6 9263 10589.2 12707.5 15377.2
16336.2 12753 8286.7 4252.8 1842 573.2 0
2670.9 2495.3 2357.7 2219 2094.4 2000.2 1962.2 1970.9 2004.5 2078.2
2201.7 2407.6 2679.5 2978.6 3290.6 3659 4102.2 4568.1 4995 5433.8
5851 6301.7 6778.5 7256.3 7787.2 8447.1 9346.4 10655.3 12709.6 15319.8
16328.6 12944.8 8251 4186.7 1801.9 552.6 0
2670.9 2518.1 2393.5 2278.6 2170.3 2083.6 2039.2 2031.6 2064.1 2130.2
2236.4 2400 2608 2858.3 3168.2 3521.4 3980.8 4495.5 5057.8 5656
6257.3 6848.9 7406.9 7949.8 8524 9172 9903.3 10805.9 11963.1 13058.5
12387.8 8709.3 3732.7 1188.6 429.1 105.1 0
2670.9 2546.3 2447.7 2363.1 2283 2212.5 2167 2145.4 2159.4 2216.9
2310.1 2431.4 2591.8 2815 3119.4 3505.2 3966.7 4497.7 5074.1 5661.4
6220.5 6754.6 7262.8 7752.6 8193.5 8578.2 8880.5 9050.6 8909.7 7843.6
4986.3 1744.5 684.8 393.3 195 67.2 0
2670.9 2585.3 2519.2 2462.8 2413 2364.2 2333.9 2324.1 2333.9 2371.8
2435.7 2526.8 2662.2 2870.2 3147.6 3499.8 3925.6 4406.7 4897.5 5376.4
5817.4 6254.1 6615.9 6936.7 7171.8 7288.8 7245.5 6904.2 5969.1 4020.9
1663.2 714 488.7 343.5 220 95.3 0
2670.9 2623.2 2591.8 2569 2547.3 2531.1 2527.8 2541.9 2571.2 2624.3
2694.7 2787.9 2914.7 3106.4 3352.4 3676.4 4075.1 4524.8 4996.1 5485.8
5983.2 6474 6929.1 7321.3 7632.3 7753.6 7518.5 6612.7 4688.4 2115
876.6 561.3 397.7 272 177.7 81.3 0
2670.9 2678.4 2682.8 2694.7 2707.7 2727.2 2756.5 2806.3 2874.6 2961.2
3072.8 3209.4 3399 3663.4 4009 4428.3 4902.9 5405.7 5927.9 6451.3
6970.3 7479.5 7958.4 8286.7 8350.7 8008.3 7099.2 5492.3 3178 1190.8
615.4 425.8 294.7 182 108.4 39 0
2670.9 2693.6 2713.1 2745.6 2773.8 2807.4 2852.9 2908.2 2985.1 3078.3
3189.9 3335.1 3526.8 3779.3 4084.9 4441.3 4832.5 5242 5666.8 6082.9
6480.5 6874.9 7209.7 7400.4 7318.1 6864.1 5949.6 4537.8 2586.4 980.6
523.3 356.5 247 148.4 81.3 22.8 0
2670.9 2711 2751 2794.4 2842.1 2883.2 2939.6 3003.5 3070.7 3160.6
3260.3 3373 3519.3 3702.4 3915.8 4155.3 4416.4 4685.1 4960.3 5220.4
5464.2 5661.4 5763.2 5680.9 5347.1 4711.1 3832.4 2776 1576.5 723.8
441 312.1 221 144.1 85.6 29.3 0
2670.9 2731.5 2802 2874.6 2937.4 2986.2 3039.3 3080.4 3111.9 3142.2
3163.9 3180.1 3195.3 3202.9 3191 3137.9 3040.3 2922.2 2806.3 2636.2
2357.7 2001.3 1657.8 1371.7 1137.7 952.4 808.3 695.6 600.3 519
436.7 365.1 296.9 222.1 141.9 52 0
2670.9 2761.9 2851.8 2939.6 2999.2 3038.2 3058.8 3066.3 3050.1 3021.9
2980.8 2920.1 2821.5 2693.6 2533.3 2355.6 2182.2 2016.4 1852.8 1688.1
1521.3 1369.6 1239.5 1111.7 1000.1 902.6 821.3 750.9 682.6 614.4
534.2 457.2 368.4 275.2 161.4 63.9 0
2670.9 2787.9 2900.6 2980.8 3030.6 3046.8 3037.1 3019.8 2979.7 2922.2
2828 2680.6 2511.6 2350.1 2225.5 2122.6 2007.8 1875.6 1740.1 1613.4
1510.4 1455.2 1375 1264.5 1159.4 1064 967.6 873.3 789.9 709.7
617.6 516.8 399.8 282.8 164.7 79.1 0
2670.9 2809.6 2929.8 3004.6 3031.7 3023 3006.8 2969.9 2903.8 2800.9
2664.4 2519.2 2388.1 2273.2 2163.8 2056.5 1942.7 1822.5 1717.4 1638.3
1614.4 1607.9 1552.7 1461.7 1363.1 1262.3 1140.9 1021.8 911.2 818.1
727 626.3 526.6 406.3 283.9 147.4 0
2670.9 2832.3 2955.8 3021.9 3027.3 3004.6 2975.3 2919 2817.1 2692.5
2580.9 2488.8 2390.2 2275.4 2147.5 2021.8 1890.7 1767.2 1653.4 1588.4
1566.8 1538.6 1505 1447.6 1347.9 1248.2 1161.5 1081.3 1019.6 951.3
865.7 774.7 676.1 560.2 438.8 261.1 0
2670.9 2846.4 2968.8 3017.6 3012.2 2978.6 2933.1 2855.1 2739.1 2635.1
2562.5 2492.1 2404.3 2290.6 2151.9 1992.6 1835.5 1687 1557 1499.6
1438.9 1397.7 1349 1245 1142 1062.9 996.8 949.2 911.2 851.6
793.1 704.3 604.6 507.1 392.2 233 0
2670.9 2851.8 2980.8 3021.9 3004.6 2968.8 2911.4 2810.6 2698 2614.5
2552.8 2488.8 2406.5 2301.4 2155.1 1975.2 1777 1599.3 1461.7 1393.4
1317.6 1249.3 1152.9 1038 950.2 883.1 830 785.5 737.9 682.6
641.4 555.8 452.9 370.6 285 143 0
2670.9 2868.1 2989.4 3024.1 3005.7 2964.5 2894.1 2792.2 2679.5 2601.5
2543 2472.6 2395.7 2283 2137.8 1959 1755.3 1554.8 1405.3 1304.6
1203.8 1130.1 1026.1 940.5 858.1 794.2 743.3 703.2 669.6 631.7
667.4 553.7 422.6 322.9 239.5 99.7 0
2670.9 2867 2991.6 3027.3 3007.8 2962.3 2899.5 2793.3 2677.4 2603.7
2543 2475.8 2401.1 2291.6 2149.7 1969.8 1765 1560.3 1401 1294.8
1194 1117.1 1015.3 927.5 845.1 780.1 729.2 690.2 660.9 623
689.1 510.3 404.2 325.1 241.6 99.7 0
